How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | F: | 4 |
| V: | 2.51 in | AG: | 7.5 |
| I: | 4.84 in | BE1: | 0.5 in |
| AD: | 6.53 | U: | 0.875 in |
| L1: | 9.82 in | AK: | 8.5 |
| G: | 2 | AE1: | 0.6 |
| C: | 8.88 in | T: | 1.188 |
| BF: | 0.53 | D: | 3.25 |
| AE2: | 0.36 | AJ: | 7.25 |
| BD: | 9 | L: | 6.57 in |
| B: | 8.12 |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Bore Code: | 19 | Ratio Range: | 25:1 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.768 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 210TC | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Model Code: | HM230 | Output RPM: | 70 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 25:1 |
| Assembly: | HM-1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

