How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AG: | 7.5 |
| AE1: | 0.6 | V: | 2.51 in |
| BE: | 0.38 in | AJ: | 5.88 |
| L: | 6.57 in | AE2: | 0.36 |
| F: | 4 | BF: | 0.41 |
| LM: | 8.82 | D: | 3.25 |
| AD: | 6.53 | G: | 2 |
| B: | 8.12 | T: | 1.188 |
| C: | 8.88 in | AK: | 4.5 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| BD: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 2.768 | Model Code: | HM230 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2574 | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Ratio Range: | 25:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

