How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AD: | 6.53 |
| U: | 0.875 in | LM: | 8.82 |
| T: | 1.188 | AJ: | 5.88 |
| D: | 3.25 | I: | 4.84 in |
| B: | 8.12 | C: | 8.88 in |
| AE2: | 0.36 | AK: | 4.5 |
| Center Distance (in): | 3 in | G: | 2 |
| AE1: | 0.6 | BE: | 0.38 in |
| BD: | 5.88 | AG: | 7.5 |
| F: | 4 | BF: | 0.41 |
| V: | 2.51 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Model Code: | HM230 | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.188 in | Ratio: | 25:1 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 2.768 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

