Grove Gear HM230-25-1-1.250-140TC-L4
Part #:HM230-25-1-1.250-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | AE1: | 0.6 |
| BD: | 5.88 | Center Distance (in): | 3 in |
| C: | 8.88 in | AD: | 6.53 |
| L: | 6.57 in | AJ: | 5.88 |
| D: | 3.25 | F: | 4 |
| V: | 2.51 in | AE2: | 0.36 |
| I: | 4.84 in | U: | 0.875 in |
| B: | 8.12 | G: | 2 |
| BF: | 0.41 | T: | 1.25 |
| BE: | 0.38 in | AG: | 7.5 |
| AK: | 4.5 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 70 | Output Shaft Assembly Code: | 1 |
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Motor Frame Size: | 140TC | Ratio Range: | 25:1 |
| Bore Code: | 20 | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Model Code: | HM230 | Input HP @ 1750 RPM: | 2.768 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

