Grove Gear HM230-25-1-1.250-140TC-L9
Part #:HM230-25-1-1.250-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | LM: | 8.82 |
| AG: | 7.5 | U: | 0.875 in |
| AE2: | 0.36 | I: | 4.84 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
| BE: | 0.38 in | AJ: | 5.88 |
| C: | 8.88 in | G: | 2 |
| T: | 1.25 | AK: | 4.5 |
| AD: | 6.53 | B: | 8.12 |
| AE1: | 0.6 | BD: | 5.88 |
| F: | 4 | L: | 6.57 in |
| BF: | 0.41 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2574 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Assembly: | HM-1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Model Code: | HM230 | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 2.768 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

