How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | AJ: | 7.25 |
| AE1: | 0.6 | AE2: | 0.36 |
| F: | 4 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | AG: | 7.5 |
| T: | 1.25 | D: | 3.25 |
| AD: | 6.53 | BD: | 9 |
| U: | 0.875 in | I: | 4.84 in |
| BF: | 0.53 | AK: | 8.5 |
| V: | 2.51 in | B: | 8.12 |
| L1: | 9.82 in | L: | 6.57 in |
| G: | 2 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Ratio: | 25:1 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Output Shaft Direction: | 1 | Ratio Range: | 25:1 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Assembly: | HM-1 | Service Factor: | 1 |
| Model Code: | HM230 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.768 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

