Grove Gear HM230-25-1-1.250-56C-L1
Part #:HM230-25-1-1.250-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | BF: | 0.41 |
| AE1: | 0.6 | C: | 8.88 in |
| V: | 2.51 in | B: | 8.12 |
| AG: | 7.5 | I: | 4.84 in |
| AJ: | 5.88 | G: | 2 |
| AD: | 6.53 | T: | 1.25 |
| D: | 3.25 | BE: | 0.38 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| L: | 6.57 in | AK: | 4.5 |
| LM: | 8.82 | BD: | 5.88 |
| F: | 4 |
Technical Specifications
| Ratio: | 25:1 | Assembly: | HM-1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.768 | Bore Code: | 20 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Model Code: | HM230 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

