Grove Gear HM230-25-1-1.250-56C-L3
Part #:HM230-25-1-1.250-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE1: | 0.6 |
| T: | 1.25 | AJ: | 5.88 |
| C: | 8.88 in | Center Distance (in): | 3 in |
| I: | 4.84 in | AG: | 7.5 |
| L: | 6.57 in | LM: | 8.82 |
| G: | 2 | B: | 8.12 |
| F: | 4 | V: | 2.51 in |
| U: | 0.875 in | BD: | 5.88 |
| AE2: | 0.36 | BE: | 0.38 in |
| D: | 3.25 | BF: | 0.41 |
| AD: | 6.53 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.768 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Assembly: | HM-1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Model Code: | HM230 | Ratio: | 25:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output RPM: | 70 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

