Grove Gear HM230-25-1-1.250-56C-L4
Part #:HM230-25-1-1.250-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | U: | 0.875 in |
| C: | 8.88 in | Center Distance (in): | 3 in |
| T: | 1.25 | AJ: | 5.88 |
| G: | 2 | AD: | 6.53 |
| D: | 3.25 | BD: | 5.88 |
| AE2: | 0.36 | V: | 2.51 in |
| BF: | 0.41 | BE: | 0.38 in |
| LM: | 8.82 | AK: | 4.5 |
| AE1: | 0.6 | I: | 4.84 in |
| F: | 4 | L: | 6.57 in |
| B: | 8.12 |
Technical Specifications
| Product Type: | Right Angle | Model Code: | HM230 |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Bore Code: | 20 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 2.768 | Center Distance (in): | 3 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 70 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

