Grove Gear HM230-25-1-1.438-180TC-L2
Part #:HM230-25-1-1.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 4.84 in |
| BD: | 9 | T: | 1.438 |
| AK: | 8.5 | C: | 8.88 in |
| B: | 8.12 | F: | 4 |
| L1: | 9.82 in | V: | 2.51 in |
| BF: | 0.53 | AE2: | 0.36 |
| G: | 2 | D: | 3.25 |
| U: | 0.875 in | AD: | 6.53 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| AJ: | 7.25 | AG: | 7.5 |
| AE1: | 0.6 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Ratio: | 25:1 |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 x 3.00 |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Model Code: | HM230 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.768 |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

