Grove Gear HM230-25-1-1.438-56C-L1
Part #:HM230-25-1-1.438-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AJ: | 5.88 |
| LM: | 8.82 | AD: | 6.53 |
| T: | 1.438 | L: | 6.57 in |
| Center Distance (in): | 3 in | F: | 4 |
| BE: | 0.38 in | B: | 8.12 |
| U: | 0.875 in | AK: | 4.5 |
| AE2: | 0.36 | AG: | 7.5 |
| AE1: | 0.6 | V: | 2.51 in |
| BD: | 5.88 | C: | 8.88 in |
| I: | 4.84 in | G: | 2 |
| D: | 3.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | HM230 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Output RPM: | 70 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2574 | Input HP @ 1750 RPM: | 2.768 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 x 3.00 |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.438 in |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

