Grove Gear HM230-25-1-1.500-56C-L1
Part #:HM230-25-1-1.500-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | U: | 0.875 in |
| BF: | 0.41 | BE: | 0.38 in |
| AK: | 4.5 | D: | 3.25 |
| BD: | 5.88 | B: | 8.12 |
| V: | 2.51 in | G: | 2 |
| AJ: | 5.88 | F: | 4 |
| Center Distance (in): | 3 in | LM: | 8.82 |
| AE1: | 0.6 | AE2: | 0.36 |
| I: | 4.84 in | AG: | 7.5 |
| C: | 8.88 in | T: | 1.5 |
| L: | 6.57 in |
Technical Specifications
| Motor Frame Size: | 56C | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 25:1 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM230 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.768 | Thrust Rating - output shaft: | 2574 |
| Input Style: | Flexible Coupling Input | Ratio: | 25:1 |
| Bore Code: | 24 | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 x 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

