Grove Gear HM230-25-1-1.500-56C-L2
Part #:HM230-25-1-1.500-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | B: | 8.12 |
| AG: | 7.5 | AD: | 6.53 |
| LM: | 8.82 | G: | 2 |
| BF: | 0.41 | AE1: | 0.6 |
| C: | 8.88 in | BD: | 5.88 |
| BE: | 0.38 in | U: | 0.875 in |
| D: | 3.25 | Center Distance (in): | 3 in |
| F: | 4 | I: | 4.84 in |
| AK: | 4.5 | AJ: | 5.88 |
| T: | 1.5 | L: | 6.57 in |
| V: | 2.51 in |
Technical Specifications
| Center Distance (in): | 3 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Ratio: | 25:1 |
| Product Type: | Right Angle | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 2.768 | Service Factor: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Output Key: | 3/8 x 3.00 | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Input Diameter (in): | 0.875 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Model Code: | HM230 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

