Grove Gear HM230-25-1-1.500-56C-L3
Part #:HM230-25-1-1.500-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | C: | 8.88 in |
| G: | 2 | I: | 4.84 in |
| BD: | 5.88 | AE1: | 0.6 |
| AE2: | 0.36 | L: | 6.57 in |
| B: | 8.12 | BF: | 0.41 |
| AJ: | 5.88 | F: | 4 |
| Center Distance (in): | 3 in | AD: | 6.53 |
| D: | 3.25 | U: | 0.875 in |
| AK: | 4.5 | BE: | 0.38 in |
| T: | 1.5 | LM: | 8.82 |
| V: | 2.51 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Motor Frame Size: | 56C |
| Model Code: | HM230 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Key: | 3/8 x 3.00 |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 2.768 |
| Output RPM: | 70 | Thrust Rating - output shaft: | 2574 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Bore Code: | 24 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

