Grove Gear HM230-25-1-1.500-56C-L4
Part #:HM230-25-1-1.500-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LM: | 8.82 |
| D: | 3.25 | I: | 4.84 in |
| T: | 1.5 | AE1: | 0.6 |
| B: | 8.12 | AE2: | 0.36 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| V: | 2.51 in | G: | 2 |
| C: | 8.88 in | U: | 0.875 in |
| BF: | 0.41 | L: | 6.57 in |
| AD: | 6.53 | AG: | 7.5 |
| F: | 4 | AK: | 4.5 |
| BD: | 5.88 |
Technical Specifications
| Center Distance (in): | 3 | Gear Type: | Worm |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 24 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.5 in | Motor Frame Size: | 56C |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Input HP @ 1750 RPM: | 2.768 | Service Factor: | 1 |
| Output RPM: | 70 | Output Shaft Direction: | 1 |
| Ratio: | 25:1 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 x 3.00 |
| Model Code: | HM230 | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

