How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | T: | 1.625 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| L: | 6.57 in | AE2: | 0.36 |
| B: | 8.12 | BF: | 0.41 |
| AE1: | 0.6 | I: | 4.84 in |
| AD: | 6.53 | G: | 2 |
| D: | 3.25 | V: | 2.51 in |
| BD: | 5.88 | U: | 0.875 in |
| AG: | 7.5 | LM: | 8.82 |
| BE: | 0.38 in | F: | 4 |
| AJ: | 5.88 |
Technical Specifications
| Output Key: | 3/8 x 3.00 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.768 | Ratio: | 25:1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Bore Code: | 26 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | HM230 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| Input Diameter (in): | 0.875 in | Assembly: | HM-1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2574 | Output RPM: | 70 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

