How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | AE2: | 0.36 |
| BF: | 0.53 | BD: | 9 |
| F: | 4 | AE1: | 0.6 |
| C: | 8.88 in | L1: | 9.82 in |
| AK: | 8.5 | D: | 3.25 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| AJ: | 7.25 | U: | 0.875 in |
| T: | 1.625 | BE1: | 0.5 in |
| AG: | 7.5 | L: | 6.57 in |
| AD: | 6.53 | V: | 2.51 in |
| G: | 2 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Bore Code: | 26 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 x 3.00 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Ratio Range: | 25:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.768 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.875 in | Output RPM: | 70 |
| Assembly: | HM-1 | Model Code: | HM230 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

