How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AE1: | 0.6 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AE2: | 0.36 | AK: | 8.5 |
| L1: | 9.82 in | T: | 1.625 |
| U: | 0.875 in | BF: | 0.53 |
| BD: | 9 | D: | 3.25 |
| F: | 4 | AD: | 6.53 |
| G: | 2 | AG: | 7.5 |
| I: | 4.84 in | V: | 2.51 in |
| B: | 8.12 | C: | 8.88 in |
| L: | 6.57 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.768 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.625 in | Bore Code: | 26 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Ratio: | 25:1 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Center Distance (in): | 3 |
| Service Factor: | 1 | Assembly: | HM-1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 x 3.00 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

