How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | G: | 2 |
| Center Distance (in): | 3 in | AE1: | 0.6 |
| BD: | 9 | AD: | 6.53 |
| AJ: | 7.25 | V: | 2.51 in |
| BE1: | 0.5 in | C: | 8.88 in |
| BF: | 0.53 | F: | 4 |
| L1: | 9.82 in | I: | 4.84 in |
| L: | 6.57 in | AG: | 7.5 |
| D: | 3.25 | T: | 1.625 |
| U: | 0.875 in | B: | 8.12 |
| AE2: | 0.36 |
Technical Specifications
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2574 | Output Shaft: | Hollow Bore |
| Bore Code: | 26 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.768 | Output Diameter (in): | 1.625 in |
| Assembly: | HM-1 | Housing Material: | Cast Iron |
| Model Code: | HM230 | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio: | 25:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Output RPM: | 70 |
| Service Factor: | 1 | Output Key: | 3/8 x 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

