How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | BD: | 5.88 |
| BF: | 0.41 | L: | 6.57 in |
| I: | 4.84 in | AE1: | 0.6 |
| BE: | 0.38 in | F: | 4 |
| U: | 0.875 in | AK: | 4.5 |
| T: | 1.625 | C: | 8.88 in |
| V: | 2.51 in | D: | 3.25 |
| B: | 8.12 | G: | 2 |
| AE2: | 0.36 | AJ: | 5.88 |
| AG: | 7.5 | LM: | 8.82 |
| Center Distance (in): | 3 in |
Technical Specifications
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.625 in |
| Ratio Range: | 25:1 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 26 | Gear Type: | Worm |
| Output Key: | 3/8 x 3.00 | Ratio: | 25:1 |
| Assembly: | HM-1 | Output RPM: | 70 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 2.768 |
| Output Shaft: | Hollow Bore | Model Code: | HM230 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

