How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 5.88 |
| C: | 8.88 in | AD: | 6.53 |
| AG: | 7.5 | L: | 6.57 in |
| LM: | 8.82 | AJ: | 5.88 |
| I: | 4.84 in | V: | 2.51 in |
| F: | 4 | B: | 8.12 |
| U: | 0.875 in | G: | 2 |
| D: | 3.25 | BE: | 0.38 in |
| Center Distance (in): | 3 in | AE1: | 0.6 |
| T: | 1.625 | BF: | 0.41 |
| AE2: | 0.36 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.625 in | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 2.768 | Model Code: | HM230 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 70 |
| Thrust Rating - output shaft: | 2574 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Bore Code: | 26 |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Output Key: | 3/8 x 3.00 | Assembly: | HM-1 |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

