How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | BD: | 5.88 |
| F: | 4 | D: | 3.25 |
| AE1: | 0.6 | AJ: | 5.88 |
| U: | 0.875 in | LM: | 8.82 |
| V: | 2.51 in | AK: | 4.5 |
| BF: | 0.41 | C: | 8.88 in |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| G: | 2 | AD: | 6.53 |
| T: | 1.625 | L: | 6.57 in |
| AG: | 7.5 | I: | 4.84 in |
| AE2: | 0.36 |
Technical Specifications
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Model Code: | HM230 | Output RPM: | 70 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.768 | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Bore Code: | 26 |
| Output Key: | 3/8 x 3.00 | Output Diameter (in): | 1.625 in |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

