How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | I: | 4.84 in |
| AK: | 4.5 | BE: | 0.38 in |
| V: | 2.51 in | U: | 0.875 in |
| L: | 6.57 in | AD: | 6.53 |
| C: | 8.88 in | AJ: | 5.88 |
| D: | 3.25 | BD: | 5.88 |
| AG: | 7.5 | BF: | 0.41 |
| Center Distance (in): | 3 in | F: | 4 |
| AE2: | 0.36 | B: | 8.12 |
| G: | 2 | AE1: | 0.6 |
| LM: | 8.82 |
Technical Specifications
| Output Key: | 3/8 x 3.00 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Diameter (in): | 1.688 in |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Center Distance (in): | 3 | Ratio Range: | 25:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | HM-1 | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.768 |
| Thrust Rating - output shaft: | 2574 | Bore Code: | 27 |
| Model Code: | HM230 | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

