How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | Center Distance (in): | 3 in |
| G: | 2 | AJ: | 5.88 |
| LM: | 8.82 | L: | 6.57 in |
| V: | 2.51 in | I: | 4.84 in |
| BE: | 0.38 in | AE1: | 0.6 |
| AK: | 4.5 | U: | 0.875 in |
| T: | 1.688 | D: | 3.25 |
| BF: | 0.41 | F: | 4 |
| AD: | 6.53 | AG: | 7.5 |
| BD: | 5.88 | B: | 8.12 |
| AE2: | 0.36 |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Model Code: | HM230 | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.688 in |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Ratio Range: | 25:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2574 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 27 | Center Distance (in): | 3 |
| Output RPM: | 70 | Output Key: | 3/8 x 3.00 |
| Input HP @ 1750 RPM: | 2.768 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

