How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | BF: | 0.53 |
| G: | 2 | BE1: | 0.5 in |
| L1: | 9.82 in | L: | 6.57 in |
| AE1: | 0.6 | AK: | 8.5 |
| AE2: | 0.36 | U: | 0.875 in |
| BD: | 9 | Center Distance (in): | 3 in |
| AG: | 7.5 | V: | 2.51 in |
| B: | 8.12 | I: | 4.84 in |
| AD: | 6.53 | D: | 3.25 |
| F: | 4 | AJ: | 7.25 |
| T: | 1.688 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Output Key: | 3/8 x 3.00 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 2.768 |
| Bore Code: | 27 | Center Distance (in): | 3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Thrust Rating - output shaft: | 2574 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Diameter (in): | 1.688 in | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

