How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | Center Distance (in): | 3 in |
| L: | 6.57 in | D: | 3.25 |
| L1: | 9.82 in | AK: | 8.5 |
| AJ: | 7.25 | BF: | 0.53 |
| G: | 2 | AE2: | 0.36 |
| AD: | 6.53 | AE1: | 0.6 |
| C: | 8.88 in | V: | 2.51 in |
| F: | 4 | BE1: | 0.5 in |
| B: | 8.12 | I: | 4.84 in |
| BD: | 9 | AG: | 7.5 |
| U: | 0.875 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio: | 25:1 | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 x 3.00 |
| Output Diameter (in): | 1.688 in | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Thrust Rating - output shaft: | 2574 |
| Assembly: | HM-1 | Bore Code: | 27 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.768 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Output RPM: | 70 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input RPM: | 1,750 | Model Code: | HM230 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

