Grove Gear HM230-25-1-1.750-140TC-L2
Part #:HM230-25-1-1.750-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | V: | 2.51 in |
| F: | 4 | AK: | 4.5 |
| I: | 4.84 in | LM: | 8.82 |
| B: | 8.12 | U: | 0.875 in |
| AJ: | 5.88 | BF: | 0.41 |
| BE: | 0.38 in | G: | 2 |
| BD: | 5.88 | AE1: | 0.6 |
| L: | 6.57 in | C: | 8.88 in |
| D: | 3.25 | AD: | 6.53 |
| AE2: | 0.36 | Center Distance (in): | 3 in |
| T: | 1.75 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Model Code: | HM230 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Ratio Range: | 25:1 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 2.768 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 x 3.00 |
| Thrust Rating - output shaft: | 2574 | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Bore Code: | 28 | Service Factor: | 1 |
| Gear Type: | Worm | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

