How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | I: | 4.84 in |
| AK: | 8.5 | AE2: | 0.36 |
| C: | 8.88 in | L1: | 9.82 in |
| AG: | 7.5 | F: | 4 |
| AJ: | 7.25 | B: | 8.12 |
| U: | 0.875 in | BE1: | 0.5 in |
| L: | 6.57 in | G: | 2 |
| BD: | 9 | AD: | 6.53 |
| V: | 2.51 in | BF: | 0.53 |
| AE1: | 0.6 | D: | 3.25 |
| Center Distance (in): | 3 in |
Technical Specifications
| Service Factor: | 1 | Output Key: | 3/8 x 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2574 | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 25:1 |
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Model Code: | HM230 |
| Gear Type: | Worm | Output RPM: | 70 |
| Output Diameter (in): | 1.75 in | Motor Frame Size: | 210TC |
| Bore Code: | 28 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.768 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

