Grove Gear HM230-25-1-1.938-180TC-L3
Part #:HM230-25-1-1.938-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BE1: | 0.5 in |
| I: | 4.84 in | AG: | 7.5 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| T: | 1.938 | AK: | 8.5 |
| L1: | 9.82 in | D: | 3.25 |
| F: | 4 | B: | 8.12 |
| BD: | 9 | V: | 2.51 in |
| BF: | 0.53 | G: | 2 |
| C: | 8.88 in | AE1: | 0.6 |
| AD: | 6.53 | AE2: | 0.36 |
| AJ: | 7.25 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Bore Code: | 31 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM230 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 2.768 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Motor Frame Size: | 180TC | Assembly: | HM-1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

