Grove Gear HM230-25-1-1.938-180TC-L4
Part #:HM230-25-1-1.938-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | AG: | 7.5 |
| B: | 8.12 | BE1: | 0.5 in |
| BF: | 0.53 | F: | 4 |
| L: | 6.57 in | L1: | 9.82 in |
| C: | 8.88 in | U: | 0.875 in |
| V: | 2.51 in | D: | 3.25 |
| AK: | 8.5 | AD: | 6.53 |
| I: | 4.84 in | AJ: | 7.25 |
| G: | 2 | AE2: | 0.36 |
| BD: | 9 | Center Distance (in): | 3 in |
| T: | 1.938 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Bore Code: | 31 |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 2.768 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 70 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2574 |
| Ratio: | 25:1 | Input Diameter (in): | 0.875 in |
| Model Code: | HM230 | Ratio Range: | 25:1 |
| Assembly: | HM-1 | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

