How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | I: | 4.84 in |
| U: | 0.875 in | B: | 8.12 |
| V: | 2.51 in | L1: | 9.82 in |
| BD: | 9 | AE1: | 0.6 |
| BE1: | 0.5 in | F: | 4 |
| T: | 1.938 | Center Distance (in): | 3 in |
| AG: | 7.5 | L: | 6.57 in |
| AD: | 6.53 | BF: | 0.53 |
| AJ: | 7.25 | G: | 2 |
| AE2: | 0.36 | C: | 8.88 in |
| AK: | 8.5 |
Technical Specifications
| Assembly: | HM-1 | Model Code: | HM230 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Input HP @ 1750 RPM: | 2.768 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Output Diameter (in): | 1.938 in |
| Output Shaft Assembly Code: | 1 | Output RPM: | 70 |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

