Grove Gear HM230-25-1-1.938-56C-L1
Part #:HM230-25-1-1.938-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| Center Distance (in): | 3 in | B: | 8.12 |
| AK: | 4.5 | U: | 0.875 in |
| L: | 6.57 in | AE1: | 0.6 |
| AG: | 7.5 | C: | 8.88 in |
| T: | 1.938 | AD: | 6.53 |
| F: | 4 | LM: | 8.82 |
| AJ: | 5.88 | D: | 3.25 |
| I: | 4.84 in | AE2: | 0.36 |
| V: | 2.51 in | BD: | 5.88 |
| G: | 2 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 56C |
| Service Factor: | 1 | Bore Code: | 31 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 2.768 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Model Code: | HM230 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2574 | Assembly: | HM-1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

