Grove Gear HM230-25-1-1.938-56C-L9
Part #:HM230-25-1-1.938-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | G: | 2 |
| I: | 4.84 in | AE2: | 0.36 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| D: | 3.25 | U: | 0.875 in |
| C: | 8.88 in | AD: | 6.53 |
| F: | 4 | B: | 8.12 |
| BF: | 0.41 | BD: | 5.88 |
| L: | 6.57 in | AG: | 7.5 |
| AE1: | 0.6 | LM: | 8.82 |
| V: | 2.51 in | AJ: | 5.88 |
| AK: | 4.5 |
Technical Specifications
| Output Diameter (in): | 1.938 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Model Code: | HM230 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Ratio: | 25:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 31 |
| Assembly: | HM-1 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.768 |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

