How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | B: | 8.12 |
| AJ: | 5.88 | AD: | 6.53 |
| G: | 2 | D: | 3.25 |
| AE1: | 0.6 | C: | 8.88 in |
| LM: | 8.82 | AE2: | 0.36 |
| BD: | 5.88 | V: | 2.51 in |
| I: | 4.84 in | T: | 1.188 |
| BE: | 0.38 in | L: | 6.57 in |
| AG: | 7.5 | BF: | 0.41 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| AK: | 4.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 2 | Model Code: | HM230 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 2.768 | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

