How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | F: | 4 |
| AD: | 6.53 | AE2: | 0.36 |
| BD: | 9 | U: | 0.875 in |
| B: | 8.12 | D: | 3.25 |
| L1: | 9.82 in | AJ: | 7.25 |
| T: | 1.188 | C: | 8.88 in |
| AE1: | 0.6 | I: | 4.84 in |
| V: | 2.51 in | Center Distance (in): | 3 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AG: | 7.5 | AK: | 8.5 |
| G: | 2 |
Technical Specifications
| Ratio: | 25:1 | Center Distance (in): | 3 |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Output RPM: | 70 |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.768 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Assembly: | HM-2 | Input Diameter (in): | 0.875 in |
| Model Code: | HM230 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

