How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | B: | 8.12 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| AE2: | 0.36 | V: | 2.51 in |
| BE1: | 0.5 in | AE1: | 0.6 |
| D: | 3.25 | AG: | 7.5 |
| G: | 2 | C: | 8.88 in |
| AJ: | 7.25 | BF: | 0.53 |
| F: | 4 | U: | 0.875 in |
| AD: | 6.53 | I: | 4.84 in |
| AK: | 8.5 | BD: | 9 |
| L1: | 9.82 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.768 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.188 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Model Code: | HM230 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Bore Code: | 19 | Gear Type: | Worm |
| Ratio Range: | 25:1 | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

