How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | V: | 2.51 in |
| AE2: | 0.36 | BD: | 9 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| AD: | 6.53 | B: | 8.12 |
| D: | 3.25 | L: | 6.57 in |
| AE1: | 0.6 | F: | 4 |
| G: | 2 | C: | 8.88 in |
| AG: | 7.5 | L1: | 9.82 in |
| BF: | 0.53 | T: | 1.188 |
| U: | 0.875 in | AK: | 8.5 |
| AJ: | 7.25 |
Technical Specifications
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.768 | Service Factor: | 1 |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Thrust Rating - output shaft: | 2574 | Model Code: | HM230 |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

