How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | I: | 4.84 in |
| D: | 3.25 | Center Distance (in): | 3 in |
| BF: | 0.53 | B: | 8.12 |
| BE1: | 0.5 in | L1: | 9.82 in |
| AJ: | 7.25 | C: | 8.88 in |
| L: | 6.57 in | AE2: | 0.36 |
| AG: | 7.5 | AE1: | 0.6 |
| U: | 0.875 in | F: | 4 |
| T: | 1.188 | G: | 2 |
| AD: | 6.53 | BD: | 9 |
| V: | 2.51 in |
Technical Specifications
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 2.768 |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Model Code: | HM230 | Output Diameter (in): | 1.188 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Product Type: | Right Angle |
| Bore Code: | 19 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

