How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | C: | 8.88 in |
| AD: | 6.53 | L: | 6.57 in |
| LM: | 8.82 | AE2: | 0.36 |
| B: | 8.12 | D: | 3.25 |
| AG: | 7.5 | BF: | 0.41 |
| BE: | 0.38 in | BD: | 5.88 |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| G: | 2 | AK: | 4.5 |
| AJ: | 5.88 | T: | 1.188 |
| U: | 0.875 in | I: | 4.84 in |
| V: | 2.51 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.768 | Ratio Range: | 25:1 |
| Bore Code: | 19 | Assembly: | HM-2 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 3 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio: | 25:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Model Code: | HM230 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 70 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

