Grove Gear HM230-25-2-1.250-140TC-L1
Part #:HM230-25-2-1.250-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | D: | 3.25 |
| Center Distance (in): | 3 in | G: | 2 |
| I: | 4.84 in | BD: | 5.88 |
| B: | 8.12 | AE2: | 0.36 |
| L: | 6.57 in | AD: | 6.53 |
| AJ: | 5.88 | V: | 2.51 in |
| U: | 0.875 in | C: | 8.88 in |
| BF: | 0.41 | AK: | 4.5 |
| AG: | 7.5 | F: | 4 |
| LM: | 8.82 | BE: | 0.38 in |
| T: | 1.25 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 2.768 | Service Factor: | 1 |
| Model Code: | HM230 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Ratio: | 25:1 | Thrust Rating - output shaft: | 2574 |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 140TC | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

