Grove Gear HM230-25-2-1.250-140TC-L9
Part #:HM230-25-2-1.250-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE2: | 0.36 |
| L: | 6.57 in | F: | 4 |
| BF: | 0.41 | BD: | 5.88 |
| C: | 8.88 in | T: | 1.25 |
| AK: | 4.5 | I: | 4.84 in |
| B: | 8.12 | Center Distance (in): | 3 in |
| AD: | 6.53 | G: | 2 |
| D: | 3.25 | LM: | 8.82 |
| AE1: | 0.6 | AJ: | 5.88 |
| U: | 0.875 in | AG: | 7.5 |
| BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Model Code: | HM230 | Input HP @ 1750 RPM: | 2.768 |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output RPM: | 70 |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

