How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | AE1: | 0.6 |
| F: | 4 | G: | 2 |
| BF: | 0.53 | AE2: | 0.36 |
| BD: | 9 | BE1: | 0.5 in |
| AG: | 7.5 | L: | 6.57 in |
| AD: | 6.53 | T: | 1.25 |
| L1: | 9.82 in | Center Distance (in): | 3 in |
| AJ: | 7.25 | AK: | 8.5 |
| C: | 8.88 in | I: | 4.84 in |
| V: | 2.51 in | D: | 3.25 |
| U: | 0.875 in |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output RPM: | 70 | Input Style: | Flexible Coupling Input |
| Ratio: | 25:1 | Bore Code: | 20 |
| Center Distance (in): | 3 | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 2.768 | No. of Gear Reductions: | Single |
| Model Code: | HM230 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-2 | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

