How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | T: | 1.25 |
| BD: | 9 | B: | 8.12 |
| AD: | 6.53 | L: | 6.57 in |
| U: | 0.875 in | AJ: | 7.25 |
| AE2: | 0.36 | AE1: | 0.6 |
| AG: | 7.5 | C: | 8.88 in |
| D: | 3.25 | BE1: | 0.5 in |
| BF: | 0.53 | Center Distance (in): | 3 in |
| AK: | 8.5 | I: | 4.84 in |
| G: | 2 | V: | 2.51 in |
| L1: | 9.82 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM230 | Output Diameter (in): | 1.25 in |
| Ratio Range: | 25:1 | Output Key: | 1/4 X 2.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.768 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-2 | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Ratio: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

