How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AJ: | 7.25 |
| AE2: | 0.36 | Center Distance (in): | 3 in |
| BF: | 0.53 | AE1: | 0.6 |
| U: | 0.875 in | BD: | 9 |
| AD: | 6.53 | BE1: | 0.5 in |
| B: | 8.12 | AK: | 8.5 |
| G: | 2 | L: | 6.57 in |
| C: | 8.88 in | I: | 4.84 in |
| F: | 4 | D: | 3.25 |
| T: | 1.25 | AG: | 7.5 |
| L1: | 9.82 in |
Technical Specifications
| Motor Frame Size: | 180TC | Output RPM: | 70 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 2.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio: | 25:1 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Bore Code: | 20 | Service Factor: | 1 |
| Model Code: | HM230 | Thrust Rating - output shaft: | 2574 |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.768 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

