Grove Gear HM230-25-2-1.250-56C-L9
Part #:HM230-25-2-1.250-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | C: | 8.88 in |
| D: | 3.25 | BE: | 0.38 in |
| G: | 2 | AJ: | 5.88 |
| BD: | 5.88 | BF: | 0.41 |
| U: | 0.875 in | AK: | 4.5 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| V: | 2.51 in | AG: | 7.5 |
| T: | 1.25 | LM: | 8.82 |
| AE1: | 0.6 | F: | 4 |
| I: | 4.84 in | B: | 8.12 |
| AE2: | 0.36 |
Technical Specifications
| Bore Code: | 20 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 70 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.768 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | Model Code: | HM230 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

