Grove Gear HM230-25-2-1.438-140TC-L2
Part #:HM230-25-2-1.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| C: | 8.88 in | BE: | 0.38 in |
| D: | 3.25 | F: | 4 |
| AE1: | 0.6 | BD: | 5.88 |
| AE2: | 0.36 | U: | 0.875 in |
| V: | 2.51 in | BF: | 0.41 |
| I: | 4.84 in | G: | 2 |
| B: | 8.12 | T: | 1.438 |
| Center Distance (in): | 3 in | AD: | 6.53 |
| LM: | 8.82 | AG: | 7.5 |
| L: | 6.57 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Center Distance (in): | 3 |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Ratio: | 25:1 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.768 | Gear Type: | Worm |
| Output Key: | 3/8 x 3.00 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 23 | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM230 | Output RPM: | 70 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

