Grove Gear HM230-25-2-1.438-140TC-L9
Part #:HM230-25-2-1.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 1.438 |
| V: | 2.51 in | G: | 2 |
| I: | 4.84 in | AD: | 6.53 |
| B: | 8.12 | AE1: | 0.6 |
| LM: | 8.82 | AJ: | 5.88 |
| L: | 6.57 in | BE: | 0.38 in |
| AG: | 7.5 | AK: | 4.5 |
| F: | 4 | AE2: | 0.36 |
| D: | 3.25 | Center Distance (in): | 3 in |
| C: | 8.88 in | BD: | 5.88 |
| U: | 0.875 in |
Technical Specifications
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Model Code: | HM230 | Input HP @ 1750 RPM: | 2.768 |
| Input Style: | Flexible Coupling Input | Ratio: | 25:1 |
| Output RPM: | 70 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Assembly: | HM-2 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 x 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

