Grove Gear HM230-25-2-1.438-180TC-L2
Part #:HM230-25-2-1.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | G: | 2 |
| L1: | 9.82 in | U: | 0.875 in |
| L: | 6.57 in | AJ: | 7.25 |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| T: | 1.438 | B: | 8.12 |
| BF: | 0.53 | F: | 4 |
| C: | 8.88 in | V: | 2.51 in |
| BE1: | 0.5 in | AE2: | 0.36 |
| AD: | 6.53 | AG: | 7.5 |
| D: | 3.25 | AK: | 8.5 |
| BD: | 9 |
Technical Specifications
| Ratio Range: | 25:1 | Model Code: | HM230 |
| Output Key: | 3/8 x 3.00 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.768 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Output Shaft Direction: | 2 | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Output Diameter (in): | 1.438 in |
| Thrust Rating - output shaft: | 2574 | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

