How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | AG: | 7.5 |
| Center Distance (in): | 3 in | F: | 4 |
| BD: | 9 | AK: | 8.5 |
| AE2: | 0.36 | L: | 6.57 in |
| T: | 1.438 | I: | 4.84 in |
| L1: | 9.82 in | C: | 8.88 in |
| AD: | 6.53 | BE1: | 0.5 in |
| B: | 8.12 | BF: | 0.53 |
| V: | 2.51 in | AJ: | 7.25 |
| AE1: | 0.6 | U: | 0.875 in |
| D: | 3.25 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.768 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 210TC |
| Bore Code: | 23 | Ratio Range: | 25:1 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Output RPM: | 70 |
| Output Key: | 3/8 x 3.00 | Assembly: | HM-2 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

