How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AE2: | 0.36 |
| D: | 3.25 | AJ: | 7.25 |
| C: | 8.88 in | T: | 1.5 |
| AE1: | 0.6 | L1: | 9.82 in |
| F: | 4 | I: | 4.84 in |
| B: | 8.12 | G: | 2 |
| L: | 6.57 in | AD: | 6.53 |
| U: | 0.875 in | V: | 2.51 in |
| AG: | 7.5 | AK: | 8.5 |
| BD: | 9 | BF: | 0.53 |
| BE1: | 0.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 24 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Model Code: | HM230 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.768 |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Ratio: | 25:1 | Output RPM: | 70 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 25:1 |
| Output Key: | 3/8 x 3.00 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

